Number

Example of supported formatting

Overview Symbols and Measurements

Features

  • Optional icon to improve readability and assist with data entry. These icons appear on the far left and never disappear while typing.
  • Optional icon that appears right next to the number and disappears while typing.
  • Optional abbreviation for the unit of measure that appears next to the number. These disappear while typing and only show when you move away from the number.
  • Optional text placeholder spelling out the unit of measure.
  • Optional use of multiple units of measure that will be concatenated with "-per-" and feature the icon of the last specified unit.
  • Optional use of a unit with a diferent icon as long as the icon does not represent a unit of measure. This allows for the display of both the icon and the abbreviation of the unit of measure.

Below are examples of supported formatters to display symbols and measurements:

Example

Example

Example

US Money

You cannot interact with this element

This has an error you need to resolve

Temperature

Percent

Cubic Centimeters

Example of using 2 units

Kilonewton

Heat
Tolerance

Upper Tolerance

Lower Tolerance

Inch

Pound

Gram

Pieces

Hertz
Hertz Tolerance

Bar with custom decimal places

Formatted number without icon
Time in seconds

Time in minutes

Time in hours

Heats/Hr
Table Table
US MoneyTemperaturePercentCubic CentimetersMillimeter per secondKilonewtonHeatToleranceUpper ToleranceLower ToleranceInchPoundGramPiecesHertzHertz ToleranceBar with custom decimal placesFormatted number without iconTime in secondsTime in minutesTime in hoursHeats/Hr